Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
232-124/026-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
14 A
Pin Spacing
5.00 mm
No. of poles
24
Height
23.90 mm
Width
122.40 mm
Depth
22.75 mm
Number of connection points
24
Number of potentials
24
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm + 0,9 mm
Weight
44.656 g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices